IESNA:LM-63-2002
[TEST]P1056078
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S795D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2207
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1108 1099.8 1094.9 1086.8 1076.2 1061.5 1044.4 1024.8 1002.8 978.4
951.5 922.1 891.1 859.3 825.1 790 754.2 717.5 679.1 640
598.4 558.5 517.7 477 435.4 393.8 351.4 306.6 264.2 224.2
181 142.7 106 71.7 40.8 14.7 0
1108 1112.9 1107.2 1094.9 1077.8 1057.4 1033 1006.1 977.5 945.7
912.3 876.4 838.9 800.6 760.7 719.1 677.5 635.1 592.7 549.5
506.3 462.3 419.1 375.9 333.5 291.9 251.1 212 172.8 137
110.1 86.4 64.4 44.8 27.7 13 0
1108 1103.1 1092.5 1072.1 1047.7 1020.8 989 953.9 916.4 875.6
833.2 787.6 741.1 693.8 646.5 598.4 552 506.3 462.3 417.4
375 334.3 294.3 257.6 220.1 192.4 168.8 147.6 126.4 106.8
88.1 70.9 54.6 39.1 25.3 12.2 0
1108 1104.7 1086.8 1061.5 1032.2 998.7 962.1 919.7 872.4 823.5
772.9 721.5 670.2 618.8 568.3 519.3 470.4 424.8 382.4 342.4
303.3 265 237.3 215.2 192.4 170.4 150 132.1 114.1 97
80.7 66 50.5 36.7 23.6 10.6 0
1108 1106.4 1091.7 1066.4 1034.6 1000.4 958.8 913.1 865 812.9
758.2 702.8 650.6 598.4 547.9 498.1 453.3 409.3 367.7 328.6
288.6 257.6 234 212 189.1 168.8 149.2 131.3 114.1 97
81.5 66 51.4 36.7 23.6 11.4 0
